??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOW B-3636-DU-C-S75
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOW B-3636-DU-C-S75
VERF
Availability
Available
BC
Order code
BOW003R
TC
Artikelbezeichnung
BOW B-3636-DU-C-S75
PX
Product view
52178_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
W
Gewicht
0.00000 kg
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = B, Dimension = 15 x 410 x 414 mm, Active window (PL x AL) = 360 × 360 mm, Interface = PNP static NO/NC NPN static NO/NC, Principle of operation = Optical window sensor, Principle of optical operation = Through-beam sensor, Beam characteristic = Divergent, Light type = infrared pulsed, Connection = Connector, M8x1-Male, 4-pin, Housing material = Aluminium, anodized, black, Material sensing surface = PMMA, Operating voltage Ub = 15...30 VDC, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.